??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-3/16 Inch
Part No.
129698
Description
F4B-GTMAH-103
A
1-5/8 Inch
B
4-3/4 Inch
C
1-49/64 Inch
D
3-5/8 Inch
Bolt Diameter
1/2
H
9/16 Inch
J
17/32 Inch
L
2-19/64 Inch
N
2-7/16 Inch
Z
1-3/4 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.